Product SGSMP4-400Q128
Safety Light Curtain
Emitter and Receiver with Muting Function
4 Beams, Beam Spacing 400 mm
Order number: 3803228Alternative order number : 803228
- Emitter/receiver pair
- Light beams: 4
- Resolution: 400 mm
- Receiver: M12 male connector, 12-pin and 5-pin (muting sensor)
- Emitter: M12 male connector, 8-pin
- Scan codes, automatic/manual — start/restart, integrated muting, EDM
- Range: 30 m
- Operating voltage 24 VDC ±20 %
- Scan field: 1200 mm
- SIL 3 (IEC 61508)
- PL e (ISO 13849-1)

General data
| EAN | 662488022709 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 85365019000 |
| Country of origin | HU |
| Weight | 6949.03 g |
Technical Data
| Function | Light screen |
| Design | Rectangular |
| Scan field | 1200 mm |
| Range | 500…30000 mm |
| Optical resolution | 400 mm |
| Number of beams | 4 |
| Light type | IR |
| With muting function | Yes |
| Operating voltage | 19.2…28.8 VDC |
| Output function | 2 x OSSD, NO contact, PNP |
| Electrical connection | Connector, M12 × 1 |
| PL acc. to EN ISO 13849-1 | Level e |
| SIL acc. to IEC 61508 | 3 |
| Category acc. to DIN EN 13849-1:2008 | 4 |
| Housing material | Metal, AL, Yellow polyester |
| Ambient temperature | 0…+55 °C |
| Protection class | IP65 |

