Product SGSMA3-400Q12
Safety Light Curtain
Active Transceiver with Muting Function
3 Beams, Beam Spacing 380 mm
Order number: 3803234Alternative order number : 803234
- Active emitter/receiver element
- Light beams: 3
- Resolution: 400 mm
- M12 male connector, 12-pin and 5-pin (muting sensor)
- Scan codes, automatic/manual — start/restart, integrated muting, EDM
- Requires passive reflector element SGSB3-400
- Range: 8 m
- Operating voltage 24 VDC ±20 %
- Scan field: 800 mm
- SIL 3 (IEC 61508)
- PL e (ISO 13849-1)

General data
EAN | 662488022761 |
eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
Customs tariff number | 85365019000 |
Country of origin | HU |
Weight | 4420 g |
Technical Data
Function | Light screen |
Design | Rectangular |
Scan field | 800 mm |
Range | 500…8000 mm |
Optical resolution | 400 mm |
Light type | IR |
With muting function | Yes |
Operating voltage | 19.2…28.8 VDC |
Output function | 2 x OSSD, NO contact, PNP |
Electrical connection | Connector, M12 × 1 |
PL acc. to EN ISO 13849-1 | Level e |
SIL acc. to IEC 61508 | 3 |
Category acc. to DIN EN 13849-1:2008 | 4 |
Housing material | Metal, AL, Yellow polyester |
Ambient temperature | 0…+55 °C |
Protection class | IP65 |