Product ABR3009-WSE1
Barcode Reader — Scanner
Order number: 3804433Alternative order number : 804433
- Camera-based barcode reader, 1D codes
- WVGA resolution, 752 × 480
- 9-mm lens
- Integrated lighting, white
- Operating voltage 5…30 VDC
- Two PNP/NPN switching outputs, selectable via software
- Industrial Ethernet: PROFINET, EtherNet/IP, Modbus/TCP
- Serial interface, RS232/RS422
- Compact aluminum housing
- Protection class IP65

General data
EAN | 662488032241 |
Customs tariff number | 85365019000 |
Country of origin | VN |
Weight | 417.3 g |
Technical Data
Function | Barcode reader - scanner |
Light type | White |
Brennweite | 9 mm |
Resolution | 752 × 480 pixels |
Output function | NO/NC, PNP/NPN |
Communication protocol | EtherNet/IP, FTP, Modbus TCP, PROFINET, RS232, RS422 |
Electrical connection | Connector, M12 × 1 |
Cable length | 1.0 m |
Housing material | Metal, AL |
Ambient temperature | 0…+45 °C |
Protection class | IP65 |