Product TL505ALSKQ
LED Signal Light
Tower Light
Order number: 3804980Alternative order number : 804980
- Plastic housing, black
- EMI and RFI immune
- Protection class IP67
- M12 x 1 male
- Flexible display with RGB LEDs
- Control of user-defined or predefined light colors
- Flashing function, alternation, two-colored display and intensity check
- Control and parametrization exclusively via IO-Link

General data
| EAN | 662488036805 | 
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator | 
| Customs tariff number | 85318070000 | 
| Country of origin | US | 
| Weight | 408.23 g | 
Technical Data
| Function | Tower light | 
| Light type | RGB | 
| Number of colors/segments | 5 | 
| Acoustic signal | Continuous tone | 
| Volume | 94 dB | 
| Dimmable | Programmable | 
| Cascadable | No | 
| Communication protocol | IO-Link | 
| Electrical connection | Connector, M12 × 1 | 
| Housing material | Plastic, ABS, Black | 
| Window material | Polycarbonate, diffuse | 
| Ambient temperature | -20…+50 °C | 
| Protection class | IP67 | 
Connectivity accessories
|   | RKC4.4T-2/TEL Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval | 6625013 | 
|   | WKC4.4T-2/TEL Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval | 6625025 | 


 
										 
					
				 
					
				 
					
				