Product TL50C10ALSKQ
LED Display
Compact Signal Tower
Order number: 3804985Alternative order number : 804985
- Plastic housing, black
- EMI and RFI immune
- Protection class IP67
- M12 x 1 male
- Flexible display with RGB LEDs
- Control of user-defined or predefined light colors
- Flashing function, alternation, two-colored display and intensity check
- Control and parametrization exclusively via IO-Link
General data
EAN | 662488036850 |
eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
Customs tariff number | 85318070000 |
Country of origin | US |
Weight | 522 g |
Technical Data
Function | Tower light |
Light type | RGB |
Number of colors/segments | 10 |
Acoustic signal | Continuous tone |
Volume | 94 dB |
Dimmable | Programmable |
Cascadable | No |
Communication protocol | IO-Link |
Electrical connection | Connector, M12 × 1 |
Housing material | Plastic, ABS, Black |
Window material | Polycarbonate, diffuse |
Ambient temperature | -20…+50 °C |
Protection class | IP67 |
Mounting accessories
SMB30A
Mounting bracket, rectangular, stainless steel, for sensors with 30mm thread |
3032723 | |
SMB30SC
Mounting bracket, PBT black, for sensors with 30 mm thread, rotatable |
3052521 |
Connectivity accessories
RKC8T-2/TEL
Connection cable, M12 female connector, straight, 8-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625130 | |
WKC8T-2/TEL
Connection cable, M12 female connector, angled, 8-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625133 | |
RKC4.4T-2/TEL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625013 | |
WKC4.4T-2/TEL
Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625025 |