Product SXA-815D
Safety Technology
Connection Cable
For Safety Laser Scanners
Order number: 3806308Alternative order number : 806308
- M12 × 1 connection
- 8-pin
- Female
- Length 4.57 m

General data
| EAN | 662488048488 |
| Customs tariff number | 85444290900 |
| Country of origin | TW |
| Weight | 286 g |
Technical Data
| Accessory type | Connection Cable |
| For use with | Safety laser scanners |

