Product  SX5-R

Safety Laser Scanner

Remote

Scan Angle 275°, Protection Field 5.5 m, Zones Depending on Master

Order number: 3807770
    • Parameterized via software
    • Protective field up to 5.5 m
    • Warning field up to 40 m
    • Definable zones depending on SX5-Mxxx master unit
    • Angular range max. 275 °
    • Angular resolution 0.1 °
    • Optical resolution: 30 mm, 40 mm, 50 mm, 70 mm, 150 mm
    • Laser class 1 acc. to EN 60825-1
    • Especially resistant to shock and vibrations
    • Requires an SX5-Mxxx master unit for operation
    • Protection class IP65
    • PL d in accordance with EN ISO 13849‐1
    • Category 3 in accordance with EN ISO 13849‐1
    • SIL 2 to IEC 61508
#

General data

EAN 662488061470
eCl@ss-Code (V5.1.4): 27270801 -/- Optical distance sensor
Customs tariff number 90318020000
Country of origin IT
Weight 2000 g

Technical Data

Function Laser scanner
Design Rectangular
Range 100…40000 mm
Optical resolution 30 mm
Light type IR
Operating voltage 19.2…30 VDC
Electrical connection Cable with connector, M12 × 1
Cable length 0.250  m
Housing material Aluminium, AL, Yellow
Ambient temperature 0…+50 °C
Protection class IP65

Functional accessories

3081228
3075091

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top