Product SSA-EB1PLXR-0DECQ8
Emergency Shutdown
E-stop Button
Illuminated
Order number: 3808877- Protection class IP65
- Non-actuated lighting: none
- Actuated lighting: red flashing
- 2 safety outputs (NC, potential-free)
- M12 × 1 male, 5-pin

General data
EAN | 662488071394 |
eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
Customs tariff number | 85365080000 |
Country of origin | US |
Weight | 274 g |
Technical Data
Function | E-stop button, Iit |
Design | Cylinder, threaded |
Light type | Red, flashing |
Cascadable | Yes |
Output function | 2 x NC contact, Potential-free |
Communication protocol | ISD |
Electrical connection | Connector, M12 × 1 |
Housing material | Plastic, PC |
Ambient temperature | -25…+55 °C |
Protection class | IP65 |