Product  VE200G1C

Barcode Reader — Smart Camera

Order number: 3810267
    • Image processing tools: grayscale value, object, edge and positioning functions; pattern, blob, blemish and bead detection
    • Identification tools: automatic teach-in, maximum barcode count, 1D barcodes, 2D barcodes, postal barcodes, quality rating
    • Analysis tools: mathematical operations and measuring function
    • Vision manager software with intuitive user interface
    • 1/1.8“ CMOS, 0.3 MP image sensor
    • 2-line, 8-segment LCD display with pushbuttons
    • 5 x PNP/NPN, input/output
    • External trigger input
    • Connection for external lighting
    • Supports Ethernet protocol PROFINET, EtherNet/IP and Modbus/TCP)
    • Protection class IP20, IP67 with lens cover (sold separately)
    • C-mount lens (sold separately)
#

General data

EAN 662488084301
eCl@ss-Code (V5.1.4): 27310201 -/- Camera (image processing) (P3/P4, iVu)
Customs tariff number 85365019000
Country of origin US
Weight 569 g

Technical Data

Function Barcode reader - smart camera
Resolution 752 × 480 pixels
Output function Input/output programmable, 5 × PNP/NPN optically decoupled
Communication protocol EtherNet/IP, Modbus TCP, PROFINET
Electrical connection Connector, M12 × 1
Housing material Aluminium, AL
Ambient temperature 0…+50 °C
Protection class IP20/IP67

Mounting accessories

3097185

Connectivity accessories

6626917
U8626-2

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top