Product CL50PRGB7AQ
LED Signal Light
Tower Light
Order number: 3810718- With beeper
- Individually controllable
- M30 × 1.5 mechanical screw-in thread
- In the standard settings, up to seven colors can be displayed in accordance with the logic table (COL 1, COL 2, COL 3, flashing function)
- Can be configured using Pro Editor, can display up to 14 colors, various lighting animations, configurable I/O-block compatibility
- Operating voltage: 12…30 VDC
- Current consumption: 150 mA
- Inputs: PNP/NPN

General data
| EAN | 662488088170 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | MX |
| Weight | 241.31 g |
Technical Data
| Function | Tower light |
| Light type | RGB |
| Dimmable | No |
| Cascadable | No |
| Communication protocol | BannerBus (Pro Editor compatible) |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, ABS |
| Window material | Plastic, diffuse |
| Ambient temperature | -20…+50 °C |
| Protection class | IP50 |

