Product  DXMR90-X1

Network Controller

4 Modbus RTU Master Ports

Modbus RTU and Ethernet Interface

Order number: 3812240
    • Protection class IP67
    • Flat, compact housing
    • Configurable LEDs
    • Logic functions, supports ScriptBasic
    • Supports MQTT, TLS, SSL, HTTPS
    • Email and cloud function, timing and data logger
    • Can be configured via DXM Configuration Software
    • Operating voltage: 12…30 VDC
    • In-line RS485 connection, supports Modbus RTU
    • Four independent RS485 interfaces via four 4-pin M12 × 1 female connectors for Modbus RTU master functionality
    • Ethernet interface: M12 × 1 female connector, 4-pin, D-coded
    • Supports EtherNet/IP, Modbus TCP and PROFINET
#

General data

EAN 662488103194
eCl@ss-Code (V5.1.4): 27250312 -/- Communication interface, active
Customs tariff number 85176990000
Country of origin US
Weight 232 g

Technical Data

Operating voltage 12…30 VDC
Communication protocol RS485, Modbus RTU, EtherNet/IP, Modbus TCP, PROFINET
Electrical connection Connector, M12 × 1
Housing material Plastic, PC, Grey
Ambient temperature -40…+70 °C
Protection class IP67

Connectivity accessories

3806414
3806416
3806415

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top