Product S4BR30-600-S
Safety Light Curtain
Receiver
Type 4, Resolution 30 mm, Scan Field Height 600 mm, Range 12 m
Order number: 3812389- Resolution 30 mm
- Scan field height 600 mm
- Range 12 m
- Intuitive setting via DIP switches
- Protection class IP65
- Operating voltage 24 VDC ± 15 %
- 2 redundant OSSD safety outputs
- 1 external device monitoring input
- 1 weak beam strength output
- 2-color status indicator
- 3-color zone status indicator
- Removable Disconnect (RD) connector
- The safety light curtain is supplied without the mounting and connection accessories required for operation
- Type 4 (IEC 61496‐1, -2)
- Safety Integrity Level SIL 3 (IEC 61508)
- Performance Level PL e (EN ISO 13849)
- Safety category 4 (EN ISO13849)
- Safety data can only be found in the associated manual or the associated SISTEMA library

General data
EAN | 662488554392 |
Customs tariff number | 85365019000 |
Country of origin | CN |
Weight | 1360 g |
Technical Data
Function | Light screen |
Design | With display |
Scan field | 600 mm |
Range | 100…12000 mm |
Optical resolution | 30 mm |
Light type | IR |
Cascadable | Yes |
With muting function | Yes |
Start/Restart interlock | adjustable |
Operating voltage | 20.4…27.6 VDC |
Output function | 2 x OSSD, NO contact |
Electrical connection | Connection cable |
Housing material | Aluminum/plastic/die-cast zinc, Anodized AL |
Ambient temperature | 55…+-20 °C |
Protection class | IP65 |