Product K100PBLYAQ
LED Signal Light
Order number: 3814000- All-round LED display
- Mechanical screw-in thread M36 × 2.0
- Protection class IP66
- Up to three light colors and predefined lighting animations can be displayed (COL 1, COL 2, COL 3)
- Can be configured using Pro Editor, various lighting animations, configurable I/O-block compatibility
- M12 × 1 male connector, 5-pin
- Continuous beep: 101 dB, configurable with Pro Editor

General data
EAN | 662488230647 |
eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
Customs tariff number | 85318070000 |
Country of origin | US |
Weight | 671.32 g |
Technical Data
Light type | Yellow |
Acoustic signal | programmable |
Volume | 101 dB |
Dimmable | Programmable |
Cascadable | No |
Electrical connection | Connector, M12 × 1 |
Housing material | Plastic, PC |
Ambient temperature | -40…+60 °C |
Protection class | IP66 |
Connectivity accessories
![]() |
WKC4.5T-2/TEL
Connection cable, M12 female connector, angled, 5-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625028 |
![]() |
RKC4.5T-2/TEL
Connection cable, M12 female connector, straight, 5-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625016 |