Product TL70B-GYRAQ
LED Signal Light
Modular Signal Tower
Preassembled
Order number: 3814502- Plastic housing, black
- EMI and RFI immune
- Protection class IP65
- M12 × 1 male connector
- Monochrome: White
- Switchable between permanent and flashing function
- Operating voltage: 12…30 VDC
- Inputs: PNP/NPN
- Configuration via DIP switch
- Beeper: sealed, omnidirectional, intensity can be adjusted via selector switch, max. 92 dB

General data
EAN | 662488587994 |
eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
Customs tariff number | 85318070000 |
Country of origin | MX |
Weight | 573 g |
Technical Data
Function | Tower light |
Light type | Green, Yellow, Red |
Dimmable | No |
Cascadable | No |
Electrical connection | Connector, M12 × 1 |
Housing material | Plastic, PC |
Ambient temperature | -40…+50 °C |
Protection class | IP65 |