Product  LC25C-WLF12-RGB7Q

LED Controller

Order number: 3814883
    • LED controller
    • For operating a WLF12 linear light in a standard industrial 24-VDC network
    • Mandatory for parameterization via Pro Editor software
    • Operating voltage: 12…30 VDC
    • Male connector, M12 × 1, straight, 4-pin, control and Pro Editor communication
    • Female connector, M12 × 1, straight, 4-pin, connection to WLF12 linear light
#

General data

EAN 662488153960
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85371091990
Country of origin US
Weight 45 g

Technical Data

Function Controller
Dimmable No
Cascadable No
Communication protocol BannerBus (Pro Editor compatible)
Electrical connection M12 × 1 female connector Connector, M12
Housing material Plastic
Ambient temperature -40…+50 °C
Protection class IP67

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top