Product RJ45S-FKSDD-4416-0.5M
Industrial Ethernet/PROFINET Cable
Extension Cable
Order number: 6441602- Ethernet cable: 4-pin, AWG 22
- CAT 5E
- Jacket material: PUR
- Jacket color: green
- Shielding: overlapping aluminum foil, tinned copper wire
- Jacket diameter: 6.5 mm
- Suitable for drag chain use
- Oil resistant acc. to IEC 60811-2-1 and UL13
- Halogen free acc. to IEC 60754
- Flame retardant acc. to IEC 60332-1-2 and UL2556 VW1
- Approval: UL
- RoHS compliant
- PNO compliant
- M12 female flange, straight
- RJ45 male connector, straight, 4-pin

General data
| EAN | 4047101368055 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | CZ |
| Weight | 68 g |
Technical Data
| Application | Data |
| Design | Extension Cable |
| Connector A | Male, RJ45, Straight |
| Number of pins | 4 |
| Connector body | Plastic, TPU, Black |
| Connector B | Female, M12 × 1, Straight, D-coded |
| Number of Pins | 4 |
| Connector body | Brass, CuZn, Black |
| Network protocol | Ethernet |
| Voltage | 48 V |
| Current | 1.5 A |
| Cable diameter | Ø 6.5 mm |
| Cable jacket | PUR, Green |
| Number of Conductors | 4 |
| Protection class | IP20 |
| Approvals | UL Listed |

