Product S-BKT0
piconet Accessories
Metal Mounting Panel for Coupling and Stand-Alone Modules Mounted on DIN Rail (Module Length 210 mm)
Order number: 6603949
General data
EAN | 4047101295603 |
Customs tariff number | 73269098900 |
Country of origin | DE |
Weight | 85 g |
Technical Data
Device type | Mounting plate |