Product CABLE FBY-BU/SD-500M
Fieldbus cables for fieldbus systems
According to IEC61158-2
Order number: 6611109- Fieldbus cable, type A, acc.to IEC 61158-2
- PVC outer jacket, blue
- Resistant to oil, gas and sunlight
- For use in areas exposed to explosion hazards classified as zone 1 and zone 2, group II, acc. to IEC 60079-14
- For indoor and outdoor installation, on racks, on trays and in conduits
- Temperature range -40…+75 °C
- Cable cross section: 18/7 AWG (0.8 mm2)
- Cable length: 500 m
General data
eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
Customs tariff number | 85444290900 |
Country of origin | DE |
Weight | 49000 g |
Technical Data
Application | Data |
Network protocol | FOUNDATION fieldbus, PROFIBUS-PA |
Voltage | 300 V |
Cable diameter | Ø 8 mm |
Cable length | 500.0 m |
Cable jacket | PVC, Blue |
Number of Conductors | 2 |
Approvals | UL |