Product CABLE FBY-BU/SD-100M
Fieldbus cables for fieldbus systems
According to IEC61158-2
Order number: 6611111- Fieldbus cable, type A, acc.to IEC 61158-2
- PVC outer jacket, blue
- Resistant to oil, gas and sunlight
- For use in areas exposed to explosion hazards classified as zone 1 and zone 2, group II, acc. to IEC 60079-14
- For indoor and outdoor installation, on racks, on trays and in conduits
- Temperature range -40…+75 °C
- Cable cross section: 18/7 AWG (0.8 mm2)
- Cable length: 100 m

General data
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | DE |
| Weight | 9020 g |
Technical Data
| Application | Data |
| Network protocol | FOUNDATION fieldbus, PROFIBUS-PA |
| Voltage | 300 V |
| Cable diameter | Ø 8 mm |
| Cable length | 100.0 m |
| Cable jacket | PVC, Blue |
| Number of Conductors | 2 |
| Approvals | UL |

