Product CABLE FBA-YE/SD 250M
Fieldbus cables for fieldbus systems
According to IEC61158-2
Order number: 6611491- Fieldbus cable, type A, acc.to IEC 61158-2
- PVC outer jacket, yellow
- Armoring: Round steel wires
- Resistant to oil, gas and sunlight
- Temperature range -40…+75 °C
- Cable cross section: 18/7 AWG (0.8 mm2)
- Cable length: 250 m
General data
eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
Customs tariff number | 85444290900 |
Country of origin | DE |
Weight | 69500 g |
Technical Data
Application | Data |
Network protocol | PROFIBUS-PA |
Voltage | 300 V |
Cable length | 250.0 m |
Cable jacket | PVC, Yellow |
Number of Conductors | 2 |
Approvals | UL |