Product SNNE-0808D-0001
piconet Extension Module for IP-Link
8 Digital PNP Inputs Filter 3 ms
8 Digital Outputs 0.5 A
Order number: 6824208- Direct connection to the IP link
- Fibre-glass reinforced housing
- Encapsulated module electronics
- Metal connector
- Degree of protection IP67

General data
EAN | 4047101179330 |
eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
Customs tariff number | 85176200000 |
Country of origin | DE |
Weight | 183 g |
Technical Data
Network protocol | PROFIBUS-DP, DeviceNet, CANopen, Modbus TCP, EtherNet/IP, PROFINET |
Signal type | Digital output, Digital input, Digital input/output |
Connection technology signal | M8 |
Device type | Extension module |
Ambient temperature | 0…+55 °C |
Protection class | IP67 |
Approvals | cULus |