Product SNNE-40A-0005
piconet Extension Module for IP-Link
4 Analog Inputs ±10 V
Order number: 6824216- 4 analog inputs ±10 V
- Direct connection to the IP link
- Fibre-glass reinforced housing
- Encapsulated module electronics
- Metal connector
- Degree of protection IP67

General data
EAN | 4047101179415 |
eCl@ss-Code (V5.1.4): | 27250303 -/- Analog I/O module |
Customs tariff number | 85176200000 |
Country of origin | DE |
Weight | 176 g |
Technical Data
Network protocol | PROFIBUS-DP, DeviceNet, CANopen, Modbus TCP, EtherNet/IP, PROFINET |
Signal type | Analog input |
Connection technology signal | M12 |
Device type | Extension module |
Ambient temperature | 0…+55 °C |
Protection class | IP67 |
Approvals | cULus |