Product SDPB-04A-1007
piconet stand-alone module for PROFIBUS-DP
4 Analog Outputs ±10 V
Order number: 6824443- 4 analog outputs ±10 V
- Configuration interface
- Parameterizable functions
- Supported via I/O‐ASSISTANT 2
- Direct connection to the fieldbus
- Fibre-glass reinforced housing
- Shock and vibration tested
- Encapsulated module electronics
- Metal connector
- Degree of protection IP67

General data
EAN | 4047101181630 |
eCl@ss-Code (V5.1.4): | 27250303 -/- Analog I/O module |
Customs tariff number | 85176200000 |
Country of origin | DE |
Weight | 300 g |
Technical Data
Network protocol | PROFIBUS-DP |
Signal type | Analog output |
Connection technology signal | M12 |
Device type | I/O Module, Compact station |
Fieldbus transmission rate | 9.6 kbps …12 Mbps |
Fieldbus connection technology | 2 × M12 |
Ambient temperature | 0…+55 °C |
Protection class | IP67 |
Approvals | cULus |