Product SDPB-10S-1002
piconet stand-alone module for PROFIBUS-DP
Single Channel Serial Interface RS232
Order number: 6824446- Serial interface RS232
- 1‐channel
- Configuration interface
- Parameterizable functions
- Supported via I/O‐ASSISTANT 2
- Direct connection to the fieldbus
- Fibre-glass reinforced housing
- Shock and vibration tested
- Encapsulated module electronics
- Metal connector
- Degree of protection IP67

General data
EAN | 4047101181661 |
eCl@ss-Code (V5.1.4): | 27250307 -/- Technology module (periphery) |
Customs tariff number | 85176200000 |
Country of origin | DE |
Weight | 289 g |
Technical Data
Network protocol | PROFIBUS-DP |
Signal type | RS232 |
Connection technology signal | M12 |
Device type | I/O Module, Compact station |
Fieldbus transmission rate | 9.6 kbps …12 Mbps |
Fieldbus connection technology | 2 × M12 |
Ambient temperature | 0…+55 °C |
Protection class | IP67 |
Approvals | cULus |