Product FLIB-IOM124-0002(A2)
Compact fieldbus stations for INTERBUS
12 digital pnp inputs
4 digital outputs 2 A
Order number: 6825366- For robot applications
- Robust electromechanics
- High magnetic field immunity
- Intelligent terminating resistor
- Module-related diagnostics
- Fibre-glass reinforced housing
- Vibration and shock-resistant
- Encapsulated module electronics
- Metal connector
- Degree of protection IP67
General data
EAN | 4047101108682 |
eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
Customs tariff number | 85176200000 |
Country of origin | DE |
Weight | 612 g |
Technical Data
Signal type | Digital input/output, Digital output, Digital input |
Connection technology signal | M12 |
Device type | Compact station, I/O Module |
Fieldbus transmission rate | 500 kbps |
Ambient temperature | 0…+55 °C |
Protection class | IP67 |