Product BL20-BR-24VDC-D
BL20 electronic module
Bus Refreshing Module with Diagnostics
Order number: 6827006- Fieldbus and connection technology independent
- Protection class IP20
- LEDs indicating system status, field supply and diagnostic information
- Can be used to form potential groups
- BL20 I/O modules powered with 5 VDC nominal voltage via the internal module bus
- Supplies field with 24 VDC nominal voltage

General data
EAN | 4047101137507 |
eCl@ss-Code (V5.1.4): | 27250311 -/- Power supply (decentralized periphery) |
Customs tariff number | 85389091890 |
Country of origin | DE |
Weight | 41 g |
Technical Data
Signal type | Power supply |
Connection technology signal | Screw terminal, Cage clamp terminal |
Device type | I/O Module |
Ambient temperature | 0…+55 °C |
Protection class | IP20 |
Approvals | cULus |
Data Sheets
German | 255 KB |
English | 253 KB |
French | 254 KB |
Spanish | 255 KB |
Czech | 255 KB |
Dutch | 253 KB |
Romanian | 254 KB |
Russian | 269 KB |
Polish | 256 KB |
Chinese | 285 KB |
Turkish | 255 KB |
Approval
FM07 ATEX 0040X | 739 KB |
IECEx FME 07.0004X | 251 KB |
FM Class 1 Div. 2 US | 178 KB |
FM Class 1 Div. 2 Canada | 179 KB |
EU Declaration of Conformity | 136 KB |
CAD File
General Catalog
Manual
Manufacturer's Declaration
Product Overview
Mounting accessories
![]() |
ZBW5-2BETÄTIGUNGSWERKZEUG
Tension spring tool |
6827129 |