Product BL20-PF-120/230VAC-D
BL20 electronic module
Power Feeding Module with Diagnostics Function
Order number: 6827008- Fieldbus and connection technology independent
- Protection class IP20
- LEDs indicating system status, field supply and diagnostic information
- Can be used to form potential groups
- Supplies field with 120/230 VAC nominal voltage

General data
EAN | 4047101137521 |
eCl@ss-Code (V5.1.4): | 27250311 -/- Power supply (decentralized periphery) |
Customs tariff number | 85389091890 |
Country of origin | DE |
Weight | 36 g |
Technical Data
Signal type | Power supply |
Connection technology signal | Screw terminal, Cage clamp terminal |
Device type | I/O Module |
Ambient temperature | 0…+55 °C |
Protection class | IP20 |
Approvals | cULus |