Product BL20-2AI-U(-10/0...+10VDC)
BL20 electronic module
2 Analog Inputs for Voltage
Order number: 6827022- Fieldbus and connection technology independent
- Protection class IP20
- LEDs indicate status and diagnostic
- Electronics galvanically separated from the field level via optocouplers
- 2 analog inputs -10/0 …+10 VDC

General data
EAN | 4047101137651 |
eCl@ss-Code (V5.1.4): | 27250303 -/- Analog I/O module |
Customs tariff number | 85389091890 |
Country of origin | DE |
Weight | 38 g |
Technical Data
Signal type | Analog input |
Connection technology signal | Screw terminal, Cage clamp terminal |
Device type | I/O Module |
Ambient temperature | 0…+55 °C |
Protection class | IP20 |
Approvals | cULus |
Data Sheets
German | 286 KB |
English | 285 KB |
French | 285 KB |
Spanish | 286 KB |
Czech | 287 KB |
Dutch | 284 KB |
Romanian | 285 KB |
Russian | 300 KB |
Polish | 286 KB |
Chinese | 327 KB |
Turkish | 286 KB |
Approval
FM07 ATEX 0040X | 739 KB |
IECEx FME 07.0004X | 251 KB |
FM Class 1 Div. 2 US | 178 KB |
FM Class 1 Div. 2 Canada | 179 KB |
EU Declaration of Conformity | 136 KB |
CAD File
General Catalog
Manual
Manufacturer's Declaration
Product Overview
Mounting accessories
![]() |
ZBW5-2BETÄTIGUNGSWERKZEUG
Tension spring tool |
6827129 |