Product BL20-P4T-SBBC
BL20 base module
Tension spring connection
Order number: 6827038- Passive connection components for sensors and actuators
- Quick replacement of electronics in wired state
- Mechanical coding prevents plugging of wrong electronic module
- Protection class IP20
- Tension spring connection
- Disc design
- Access to C rail

General data
EAN | 4047101289237 |
eCl@ss-Code (V5.1.4): | 27250301 -/- Module rack (periphery) |
Customs tariff number | 85366990990 |
Country of origin | CZ |
Weight | 45 g |
Technical Data
Connection technology signal | Cage clamp terminal |
Device type | Base module |
Protection class | IP20 |
Approvals | cULus |