Product BL20-E-GW-CO
Interface for CANopen
Order number: 6827252- DIP switch for adjustment of the node address
- Protection class IP20
- 2 x end brackets BL20-WEW35/2-SW
- 1 x end plate BL20-ABPL
- Integrated power supply
- LEDs for display of supply voltage, group and bus errors
- Gateway between the BL20 system and CANopen
- 1 Mbps
- Push-in terminals

General data
EAN | 4047101109658 |
eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
Customs tariff number | 85176200000 |
Country of origin | DE |
Weight | 157 g |
Technical Data
Network protocol | CANopen |
Device type | Gateway |
Fieldbus transmission rate | 20 kbps…1 Mbps |
Fieldbus connection technology | Push-in clamps |
Ambient temperature | 0…+55 °C |
Protection class | IP20 |
Approvals | cULus |
Data Sheets
German | 310 KB |
English | 314 KB |
French | 314 KB |
Spanish | 315 KB |
Czech | 316 KB |
Dutch | 315 KB |
Romanian | 314 KB |
Russian | 333 KB |
Polish | 315 KB |
Chinese | 359 KB |
Turkish | 316 KB |
Approval
FM07 ATEX 0040X | 739 KB |
IECEx FME 07.0004X | 251 KB |
FM Class 1 Div. 2 US | 178 KB |
FM Class 1 Div. 2 Canada | 179 KB |
EU Declaration of Conformity | 136 KB |
Configuration File
Firmware
General Catalog
Manual
BL20 I/O modules | 56388 KB |
BL20 ECO gateway for CANopen | 4715 KB |
BLxx CANopen Object Directory | 1695 KB |
Manufacturer's Declaration
Product Overview
Connectivity accessories
![]() |
I/O-ASSISTANT-KABEL-BL20/BL67
RS232 service cable for Gateways with PS2 interface |
6827133 |
![]() |
BS3511/KLBUE4-31.5
Shield terminal and strain relief for bus cable |
6827342 |
![]() |
USB-2-RS232 II
Adapter from RS232 to USB |
7504030 |