Product BL20-E-GW-EN/ET
Gateway for the BL20 I/O System
Multiprotocol Interface for Ethernet
With Extended Temperature Range
Order number: 6827338- DIP switch for adjustment of the node address
- Protection class IP20
- 2 x end brackets BL20-WEW35/2-SW
- 1 x end plate BL20-ABPL
- LEDs for display of supply voltage, group and bus errors
- Multiprotocol gateway between the BL20 system and the Ethernet protocols Modbus TCP, EtherNet/IP™ and PROFINET (from VN 03-00)
- The PROFINET protocol supports fast start-up (FSU)
- The EtherNet/IP™ protocol supports QuickConnect (QC)
- Integrated switch 10/100 Mbps
- Two RJ45 male for fieldbus connection
- Push-in clamps for connection of power supply
- Extended temperature range: -25 °C…+60 °C
- Circuit boards with conformal coating

General data
EAN | 4047101203608 |
eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
Customs tariff number | 85176200000 |
Country of origin | DE |
Weight | 163 g |
Technical Data
Network protocol | Modbus TCP, EtherNet/IP, PROFINET |
Device type | Gateway |
Ambient temperature | -25…+60 °C |
Protection class | IP20 |
Data Sheets
German | 294 KB |
English | 292 KB |
French | 293 KB |
Spanish | 293 KB |
Czech | 294 KB |
Dutch | 292 KB |
Romanian | 292 KB |
Russian | 316 KB |
Polish | 294 KB |
Chinese | 354 KB |
Turkish | 294 KB |
Approval
FM07 ATEX 0040X | 739 KB |
IECEx FME 07.0004X | 251 KB |
FM Class 1 Div. 2 US | 178 KB |
FM Class 1 Div. 2 Canada | 179 KB |
EU Declaration of Conformity | 136 KB |
CAD File
Configuration File
Configuration Software
General Catalog
Manual
Manufacturer's Declaration
Product Flyer
Product Overview
Connectivity accessories — Network
![]() |
RJ45S-RJ45S-4422-2M | 6635218 |