Product BL20-E-8AI-U/I-4PT/NI/ET
BL20 Economy Module
8 Analog Inputs U/I resp. 4 PT/NI Inputs
With Extended Temperature Range
Order number: 6827340- Fieldbus-independent
- Electronics and connection technology in one housing
- Tension spring connection
- Protection class IP20
- LEDs indicate status and diagnostic
- Electronics galvanically separated from the field level via optocouplers
- 8 analog inputs U/I, 2-wire
- Passive inputs – external power supply
- 0…20mA, 4…20mA,‐10…+10VDC or 0…+10VDC, selectable per channel, resp.
- 4PT/NI inputs (always 2 analog inputs are combined to a PT/Ni 2/3-wire input)
- Extended temperature range: -25 °C…+60 °C
- Circuit boards with conformal coating

General data
EAN | 4047101210699 |
eCl@ss-Code (V5.1.4): | 27250303 -/- Analog I/O module |
Customs tariff number | 85389091890 |
Country of origin | DE |
Weight | 92 g |
Technical Data
Signal type | Analog input, Temperature |
Connection technology signal | Cage clamp terminal |
Device type | I/O Module |
Ambient temperature | -25…+60 °C |
Protection class | IP20 |
Data Sheets
German | 276 KB |
English | 274 KB |
French | 275 KB |
Spanish | 276 KB |
Czech | 277 KB |
Dutch | 274 KB |
Romanian | 275 KB |
Russian | 290 KB |
Polish | 277 KB |
Chinese | 339 KB |
Turkish | 275 KB |
Approval
FM07 ATEX 0040X | 739 KB |
IECEx FME 07.0004X | 251 KB |
FM Class 1 Div. 2 US | 178 KB |
FM Class 1 Div. 2 Canada | 179 KB |
EU Declaration of Conformity | 136 KB |