Product BL20-E-2CNT-2PWM
BL20 Economy Module
2 × Counter/Encoder Channels, 2x PWM Outputs
Order number: 6827341- Fieldbus-independent
- Electronics and connection technology in one housing
- Connectivity: Push-in terminals
- Protection class IP20
- LEDs indicate status and diagnostic
- Electronics galvanically isolated from the field level via optocouplers
- 2 x counter/encoder channels 200 kHz
- 2 PWM outputs 20kHz / 0.5A
- 2 digital outputs 20kHz / 0.5A
- Counting mode: Continuous, single or periodic count
- Measuring principle: Frequency, rotational speed or period duration measurement

General data
EAN | 4047101252859 |
eCl@ss-Code (V5.1.4): | 27250307 -/- Technology module (periphery) |
Customs tariff number | 85389091890 |
Country of origin | DE |
Weight | 90 g |
Technical Data
Signal type | Counter, Digital input, Digital output, PWM |
Connection technology signal | Cage clamp terminal |
Device type | I/O Module |
Ambient temperature | 0…+55 °C |
Protection class | IP20 |
Approvals | cULus |
Data Sheets
German | 173 KB |
English | 172 KB |
French | 172 KB |
Spanish | 173 KB |
Czech | 173 KB |
Dutch | 173 KB |
Romanian | 172 KB |
Russian | 205 KB |
Polish | 174 KB |
Chinese | 218 KB |
Turkish | 173 KB |
Approval
FM07 ATEX 0040X | 739 KB |
IECEx FME 07.0004X | 251 KB |
FM Class 1 Div. 2 US | 178 KB |
FM Class 1 Div. 2 Canada | 179 KB |
EU Declaration of Conformity | 136 KB |