Product  TX-IO-DX06

TX HMI/PLC Series

Plug-In Module

8 DI, 6 DO, 1 Relay Output

Order number: 6828203
    • Plug-in extension module for use with HMIs of the TX700 and TX800 product series
    • I/O module
    • 8 digital inputs, 24 VDC, PNP
    • 6 digital outputs, 24 VDC, 0.5 A, PNP
    • 1 relay, NO contact
#

General data

EAN 4047101404760
eCl@ss-Code (V5.1.4): 27250302 -/- Digital I/O module (periphery)
Customs tariff number 85389091890
Country of origin IT
Weight 122 g

Technical Data

Product series TX500, TX700
Device type Extension module
Mounting On HMIs of the TX500 and TX700 series
Protection class IP20
Ambient temperature 0…+50 °C

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top