Product MODEX-SCHALTKLEMME
excom I/O System
Modex Switching Terminal
Order number: 6884069- Switching terminal for manual switching in Ex areas (enable function for downstream connected devices)

General data
EAN | 4047101207835 |
eCl@ss-Code (V5.1.4): | 27250381 -/- Documentation (decentralized periphery)[AGZ340004] |
Customs tariff number | 85369095000 |
Country of origin | DE |
Weight | 59 g |
Technical Data
Network protocol | PROFIBUS-DP, EtherNet/IP, Modbus TCP, PROFINET |
Device type | Accessories |
Protection class | IP20 |
Approvals | ATEX |