Product  TW-R20-K2

HF Tag

Order number: 6900505
    • The tags must undergo adequate stress tests within the proposed temperature processes before deployment.
    • The following stress test was performed on this tag:Cyclic temperature stress: 5 min at -40 °C – 5 min at 90 °CNumber of tested cycles: 100, transition period: 30 secondsContinuous load: 140 °C for 100 hours
    • This successfully performed test does not imply suitability for a specific application, but merely serves as proof of the basic usability.
    • FRAM memory 2 kB
    • Not for direct mounting on metal
#

General data

EAN 4047101543483
eCl@ss-Code (V5.1.4): 27280401 -/- Identification RFID
Customs tariff number 85235110000
Country of origin MY
Weight 5 g

Technical Data

Technology HF RFID
Memory type FRAM
Design Hard tag
Housing diameter Ø  20  mm
Mounting Metal-free
Memory size 2048  Byte
Freely usable memory 2000  Byte
Housing material Plastic, PA6
Active area material Plastic, PA6, black
Temperature during read/write access -40…+85 °C
Temperature outside detection range -40…+90 °C
Protection class IP69K

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top