Product RKSWS4.5[5]-2RSSWS
2-Way Splitter
PROFIBUS T-splitter, Fully Shielded, 12 Mbps
Order number: 6934899- T piece, reverse-keyed
- For use in PROFIBUS-DP applications
- Female - male - male, 5-pin
- RoHS-compliant
- Protection class IP67

General data
EAN | 4047101377026 |
eCl@ss-Code (V5.1.4): | 27250316 -/- Passive sensor/actuator junction |
Customs tariff number | 85366990990 |
Country of origin | DE |
Weight | 40 g |
Technical Data
Network protocol | PROFIBUS-DP |
Device type | T-splitter |
Mounting accessories
![]() |
TORQUE-WRENCH-SET-BUS
Torque wrench set; grip with adjustable torque 0.4 to 1.0 Nm; torque wrench set, fork wrench for M8 (SW9), fork wrench for M12 (SW13), fork wrench for M12 (SW14) |
6936171 |