Product TN-Q14-0.15-RS4.47T
HF Read/Write Head
Order number: 7030235- Rectangular, height 14 mm
- Active face on top
- Plastic, PBT-GF30-VO
- Powered and operated only via connection to BL ident interface module
- M12 × 1 connector, connection only via BL ident extension cable
![#](/repo/_db_20240621105556_/Graphics/Pic0/00458873_0.png)
General data
EAN | 4047101206944 |
eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
Customs tariff number | 84719000000 |
Country of origin | DE |
Weight | 64 g |
Technical Data
Technology | HF RFID |
Radio communication and protocol standards | ISO 15693, NFC Typ 5 |
Design | Rectangular |
Construction size | 56 x 30 x 14 mm, Q14 |
Read/Write distance max. | 72 mm |
Mounting conditions | Non-flush |
Network protocol | Connection to RFID interface |
Housing material | Plastic, PBT-GF30-V0, Yellow |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Data Sheets
German | 1514 KB |
English | 1514 KB |
French | 1514 KB |
Spanish | 390 KB |
Czech | 1515 KB |
Dutch | 1514 KB |
Romanian | 1515 KB |
Russian | 1521 KB |
Polish | 1515 KB |
Chinese | 1582 KB |
Turkish | 1515 KB |