Product TB-Q08-0.15-RS4.47T
HF Read/Write Head
Order number: 7030553- Rectangular, height 8 mm
- Active face on top
- Metal, GD-Zn, nickel-plated brass
- Powered and operated solely via BLident interface module
- M12 × 1 male, connection only via BL ident extension cable

General data
| EAN | 4047101294859 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 84719000000 |
| Country of origin | DE |
| Weight | 37 g |
Technical Data
| Technology | HF RFID |
| Radio communication and protocol standards | ISO 15693, NFC Typ 5 |
| Design | Rectangular |
| Construction size | 32 x 20 x 8 mm, Q08 |
| Read/Write distance max. | 30 mm |
| Mounting conditions | Flush |
| Network protocol | Connection to RFID interface |
| Housing material | Metal, GD-Zn |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |

