Product TI-BL20-E-EN-S-4
Set for Simple I/O Communication via Ethernet Modbus/TCP/ EtherNet/IP/Profinet in IP20
Order number: 7030631- A special software (function module) for integration in PLC systems is not required.
- Cable length between interface and read/write head: up to 50 m
- Connection of up to 4 read/write heads via BLident ® M12 extension cables
- Mixed operation of HF and UHF read/write heads

General data
| EAN | 4047101344417 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 85176200000 |
| Country of origin | DE |
| Weight | 418 g |
Technical Data
| Network protocol | Modbus TCP, EtherNet/IP, PROFINET |
| Ambient temperature | 0…+55 °C |
| Protection class | IP20 |
| Approvals | ATEX II 3 G, ATEX II 3 D |

