Product PD-IDENT-UHF-RWBTA-902-928
Handheld with Lithium-Ion Battery
Order number: 7030642- Mobile reading and writing of RFID tags
- Handheld with UHF antenna
- Windows Embedded CE 6.0 operating system
- Incl. TURCK RFID software TA-HF (DE/EN/ES/FR/IT) for reading and writing of tags
- Customized software solution on request
- WLAN 802.11a/b/g/n and Bluetooth interface
- Protection class IP65
- Withstands multiple drops on smooth concrete from 1.5 m height
- Incl. PD-IDENT-TA-4680 battery, PD-IDENT-TA-DOCK docking station with power adapter and USB cable, PD-IDENT-TA-STYLUS-HOLDER-KIT
General data
EAN | 4047101351637 |
eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
Customs tariff number | 84713000000 |
Country of origin | CN |
Weight | 2991 g |
Technical Data
Technology | UHF RFID |
Region (UHF) | USA, Canada, Mexico (902…928 MHz) |
Radio communication and protocol standards | ISO 18000-63, EPCglobal Gen 2 |
Housing material | Plastic, Black |
Ambient temperature | -20…+50 °C |
Protection class | IP65 |
Mounting accessories
PD-IDENT-TA-RS232
RS232 adapter cable for direct connection of the TA handhelds to a device with RS232-interface (e.g. PLC, PC) |
7030554 | |
PD-IDENT-TA-STYLUS
replacement pens (5 pcs.) |
7030550 | |
PD-IDENT-TA-STYLUS-HOLDER-KIT
Stylus with holder (only usable without pistol grip) |
7030549 | |
PD-IDENT-TA-POUCH
Carrying case for the TW and TA handhelds without pistol grip |
7030548 | |
PD-IDENT-TA-POWERSUPPLY
Power supply unit |
7030597 | |
PD-IDENT-TA-DOCK
Docking station, incl. power supply unit |
7030596 | |
PD-IDENT-TA-DOCK-ETHERNET
Ethernet adapter for the docking station |
7030595 | |
PD-IDENT-TA-4680
Replacement battery 4680 mAh |
100004934 |