Product TN866-Q175L200-H1147
UHF Read/Write Device
Order number: 7030669- Rectangular, height 60 mm
- Active face in front
- Plastic, ABS
- Device only suitable for operation in Russia (RUS) at 866…868 MHz

General data
EAN | 4047101376739 |
eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
Customs tariff number | 84719000000 |
Country of origin | DE |
Weight | 1635 g |
Technical Data
Technology | UHF RFID |
Region (UHF) | Russia (866…868 MHz) |
Radio communication and protocol standards | ISO 18000-63, EPCglobal Gen 2 |
Design | Rectangular |
Construction size | 200 x 175 x 60 mm, Q175L200 |
Mounting conditions | Non-flush |
Network protocol | Connection to RFID interface |
Housing material | Aluminium, AL, Silver |
Ambient temperature | -20…+50 °C |
Protection class | IP67 |
Mounting accessories
![]() |
RH-Q240L280/Q280L640
Arm bracket for UHF RFID read/write heads TNxxx-Q175L200-H1147, TNxxx-Q240L280-H1147 and TNxxx-Q280L640-H1147 |
7030296 |
Connectivity accessories
![]() |
RK4.5T-2-RS4.5T/S2500
BL ident cable, M12 female connector, straight to M12 male connector, straight, cable length: 2 m, jacket material: PUR, yellow |
6699200 |
![]() |
RSCV-RKCV5500-2M/S2500
Cable for RFID applications in the food industry, M12 male connector, straight to M12 female connector, straight, cable length: 2 m, jacket material: PPEDEM, white, stainless steel coupling nut |
6633193 |