Product TN-CK40-H1147/C53
HF Read/Write Head
For Bus Line Topology with TBEN-*
Order number: 7030732- Rectangular, height 40 mm
- The active face (yellow) can be positioned in five different orientations
- Plastic, PBT-GF30-V0
- Device without end termination
- Device may only be operated in line topology TBEN-S*-2RFID-* or TBEN-L*-4RFID-*
- Max. 32 nodes per line or connection permitted
- Use a corresponding terminating resistor (see accessories)
- Observe the performance of the power supply, especially when turned on, and the maximum current carrying capacity of the cables
- Observe the voltage drop on the line
- The maximum possible length of the spur line is 2 m
- The maximum possible length of the bus is 50 m
- By default, a command can only be processed by one read/write head, making HF bus mode suitable for static applications and slow dynamic applications
- In continuous HF bus mode, a command is executed simultaneously on all read/write heads in a bus topology. The recorded data is stored in the ring buffer of the module
- The read/write head is automatically assigned an address
- For different application requirements, the address and can be parameterized
- Powered and operated only via connection to BL ident interface module
- M12 × 1 connector, connection only via BL ident extension cable
General data
EAN | 4047101419412 |
eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
Customs tariff number | 84719000000 |
Country of origin | DE |
Weight | 119 g |
Technical Data
Technology | HF RFID |
Radio communication and protocol standards | ISO 15693, NFC Typ 5 |
Design | Rectangular |
Construction size | 65 x 40 x 40 mm, CK40 |
Read/Write distance max. | 115 mm |
Mounting conditions | Non-flush |
Network protocol | Connection to RFID interface |
Suitable for bus mode to TBEN-*. | Yes |
Housing material | Plastic, PBT-GF30-V0, Black |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Data Sheets
German | 2418 KB |
English | 2416 KB |
French | 2418 KB |
Spanish | 959 KB |
Czech | 2417 KB |
Dutch | 2417 KB |
Romanian | 2418 KB |
Russian | 2424 KB |
Polish | 2418 KB |
Chinese | 2508 KB |
Turkish | 2418 KB |
Calculation Tool for HF Bus Mode
Configuration Manual
Configuration Software
Firmware
Manufacturer's Declaration
Product Flyer
Quick Start Guide
Mounting accessories
MF-CK40-1S
Protective frame (one side) rectangular CK40 |
6900481 | |
MF-CK40-2S
Protective frame (angle) for rectangular CK40 |
6900482 | |
MF-CK40-3S
Protective frame (U profile) CK40 |
6900483 | |
JS025/037
Adjusting bar for rectangular housings CK/CP40; material: VA 1.4301 |
69429 | |
BSS-CP40
Mounting clamp for rectangular housings 40 x 40 mm; material: Polypropylene |
6901318 | |
BSS-SPV5
Weld-on plate for BSS mounting brackets |
6901324 | |
BSS-TSM 2 pcs
DIN rail nut for BSS and BSM mounting clips, for mounting on DIN rails |
6901323 | |
BS4-CK40
Fixing clamp; material trogamide |
6946006 |
Connectivity accessories
RSE57-TR2/RFID
Terminating resistor to build an RFID line topology |
6934908 | |
VT2-FKM5-FKM5-FSM5
T-splitter to build an RFID line topology |
6930573 | |
VB2-FKM5-FSM5.205-FSM5.305/S2550
Y-splitter for re-powering a supply voltage for the RFID bus topology |
6936821 | |
RK4.5T-2-RS4.5T/S2503
BL ident cable, M12 female connector, straight to M12 male connector, straight, cable length: 2 m, jacket material: PUR, black |
7030331 |