Product MF-CK40-1S
Accessories
protective frame
Order number: 6900481- Protective frame (one-side)
General data
EAN | 4047101246285 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 73269098900 |
Country of origin | DE |
Weight | 20 g |
Technical Data
Accessory type | Protective housing |
For use with | Rectangular sensors, Read/write heads |
Construction size | 65 x 40 x 1 mm |
Housing material | Metal, 1.4301 (AISI 304) |