Product USB-2-RS232 II
USB-RS232 Adapter
Order number: 7504030- USB 1.1 and AMP 1.2 compatible
- Data rate ≥ 1 Mbps
General data
EAN | 4047101249552 |
eCl@ss-Code (V5.1.4): | 27230207 -/- Interface |
Customs tariff number | 85369010000 |
Country of origin | CN |
Weight | 92 g |
Technical Data
Device type | Adapter |