Product IM21-14EX-CDTRI
Rotation speed monitor
1-channel
Order number: 7505651- Monitoring of limit values and ranges according to over and underrange
- Operating range 0.06…600,000 min-1
- Pulse output Ex [ic Gc] II C/II B
- Parameterized via PC (FDT/DTM), front-panel switch or HART
- Ring buffer for up to 8000 measured values
- Display
- Complete galvanic isolation
- Input reverse-polarity protected
- ATEX, IECEx, CFMUS, TR CU, NEPSI, TIIS, Kosha
- Installation in zone 2
General data
EAN | 4047101116427 |
eCl@ss-Code (V5.1.4): | 27230220 -/- Rotation speed monitor |
Customs tariff number | 85437090990 |
Country of origin | DE |
Weight | 244 g |
Technical Data
Signal type | Frequency input |
Device type | Rotation speed monitor |
Ex version | yes |
Approvals | ATEX, IECEx, cFMus, TR CU, NEPSI, TIIS |
Nominal voltage | Wide voltage range |
Number of channels | 1 |
Digital output | Relay and transistor output |
Electrical connection | 4 × 5-pin removable terminal blocks, reverse polarity protected, screw terminal |
Protection class | IP20 |
Product series | IM |
Data Sheets
German | 348 KB |
English | 345 KB |
French | 346 KB |
Spanish | 346 KB |
Czech | 346 KB |
Dutch | 346 KB |
Romanian | 345 KB |
Russian | 369 KB |
Polish | 347 KB |
Chinese | 424 KB |
Turkish | 346 KB |
Approval
IBExU 07 ATEX 1132 | 506 KB |
IBExU 07 ATEX B010 X | 518 KB |
FM/CSA - IS-1.115 | 889 KB |
IECEx - IBE 09.0003X | 339 KB |
KOSHA 15-AV4BO-0451 | 621 KB |
CAD File
Configuration Software
EU Declaration of Conformity
Product Catalog
Product Flyer
Quick Start Guide
Technology Flyer
Mounting accessories
IM-CC-5X2BU/2BK
Cage clamp terminals for IM modules (Ex-devices with 27 mm overall width); includes: 2 pcs. 5-pin blue terminals and 2 pcs. 5-pin black terminals. |
7504031 | |
WM1 WIDERSTANDSMODUL
The resistor module WM1 meets the requirements for line monitoring between a mechanical contact and a TURCK signal processor. The input circuit of the signal processor is designed for sensors acc. to EN60947-5-6 (NAMUR) and equipped with a wire-break and short-circuit monitoring function. |
0912101 | |
IM-PROG III
USB-compatible programming adapter for the FDT/DTM-based parametrization of HART-capable Turck devices; galvanic separation between the device to be parametrized and the PC |
7525111 |
Connectivity accessories
IM-SC-5X2BU/2BK
Screw terminals for IM modules (non-Ex devices with 27 mm overall width); includes: 4 × 5-pin black terminals. |
7541214 |