Product IM33-11EX-HI
Isolating transducer
1-channel
Order number: 7506443- Power supply of 2-wire measuring transducers with HART communication as well as connection to active 2-wire and passive 3-wire transmitters
- Input circuit: 0/4…20 mA
- Output circuit: 0/4…20 mA
- Removable terminal blocks, screwable, with 2 mm test socket
- Complete galvanic isolation
- Input reverse-polarity protected
- ATEX, IECEx, CFMUS, TR CU, INMETRO
- Installation in zone 2

General data
| EAN | 4047101117165 |
| eCl@ss-Code (V5.1.4): | 27210119 -/- Isolating transducer |
| Customs tariff number | 85437090990 |
| Country of origin | DE |
| Weight | 216 g |
Technical Data
| Signal type | Analog input (HART transparent) |
| Device type | Isolating transducer |
| Ex version | yes |
| Approvals | ATEX, IECEx, cFMus, TR CU, INMETRO |
| Nominal voltage | Wide voltage range |
| Number of channels | 1 |
| Electrical connection | 4 × 5-pin removable terminal blocks with test socket, reverse polarity protected, screw terminal |
| Protection class | IP20 |
| Product series | IM |
Mounting accessories
|
IM-CC-5X2BU/2BK
Cage clamp terminals for IM modules (Ex-devices with 27 mm overall width); includes: 2 pcs. 5-pin blue terminals and 2 pcs. 5-pin black terminals. |
7504031 |

