Product IM1-121EX-T
Isolating switching amplifier
1-channel
Order number: 7541230- 2 transistor outputs, short-circuit proof, potential-free and reverse-polarity protected
- Common alarm output
- Output mode adjustable (NO/NC mode)
- Input circuits monitored for wire-break/short-circuit (ON/OFF switchable)
- SIL 2
- Complete galvanic isolation
- Input reverse-polarity protected
- ATEX, IECEx, cUL, cFM, CSA, TR CU, NEPSI, KOSHA, TIIS, CCOE, INMETRO
- Installation in zone 2
General data
EAN | 4047101119671 |
eCl@ss-Code (V5.1.4): | 27210121 -/- Isolating switching amplifier |
Customs tariff number | 85437090990 |
Country of origin | DE |
Weight | 160 g |
Technical Data
Signal type | Digital input |
Device type | Isolating switching amplifier |
Ex version | yes |
Approvals | ATEX, IECEx, UL, cFMus, CSA, TR CU, NEPSI, KOSHA, TIIS, CCOE, INMETRO |
Functional safety (SIL/PL) | SIL2 |
Nominal voltage | Wide voltage range |
Number of channels | 1 |
Digital output | Transistor output |
Electrical connection | 4 × 3-pin removable terminal blocks, reverse polarity protected, screw terminal |
Protection class | IP20 |
Product series | IM |
Data Sheets
German | 230 KB |
English | 227 KB |
French | 228 KB |
Spanish | 228 KB |
Czech | 229 KB |
Dutch | 226 KB |
Romanian | 227 KB |
Russian | 248 KB |
Polish | 229 KB |
Chinese | 288 KB |
Turkish | 229 KB |
Approval
TÜV 04 ATEX 2553 | 231 KB |
TÜV 06 ATEX 552968 X | 2656 KB |
FM/CSA - IS-1.101 | 226 KB |
IECEx - TUN 06.0006X | 234 KB |
UL — IS-1.301 | 167 KB |
KOSHA 13-AV4BO-0627X | 310 KB |
UL 61010 | 373 KB |
CAD File
EU Declaration of Conformity
Product Catalog
Product Flyer
Quick Start Guide
SIL Declaration
Safety Manual
Technology Flyer
Mounting accessories
WM1 WIDERSTANDSMODUL
The resistor module WM1 meets the requirements for line monitoring between a mechanical contact and a TURCK signal processor. The input circuit of the signal processor is designed for sensors acc. to EN60947-5-6 (NAMUR) and equipped with a wire-break and short-circuit monitoring function. |
0912101 | |
IM-CC-3X2BU/2BK
Cage clamp terminals for IM modules (Ex-devices with 18 mm overall width); includes: 2 pcs. 3-pin blue terminals and 2 pcs. 3-pin black terminals. |
6900475 |