Product IMX12-DI03-1S-2T-SPR/24VDC
Isolating switching amplifier
1-channel
Order number: 7580013- Transistor output (≤10 kHz)
- Transistor alarm output
- Switchable: Alarm output or signal doubling
- Output mode adjustable (NO/NC mode)
- Input circuits monitored for wire-break/short-circuit (ON/OFF switchable)
- Complete galvanic isolation
- Input reverse-polarity protected
- Removable screw terminals
- Power bridge (connector incl. in delivery)
- ATEX, IECEx, NEPSI, cUL, cFM, INMETRO, Kosha, TIIS
- Use in Zone 2
- SIL 2

General data
EAN | 4047101310474 |
eCl@ss-Code (V5.1.4): | 27210121 -/- Isolating switching amplifier |
Customs tariff number | 85437090990 |
Country of origin | DE |
Weight | 154 g |
Technical Data
Signal type | Digital input |
Device type | Isolating switching amplifier |
Ex version | yes |
Approvals | ATEX, IECEx, NEPSI, KOSHA, TR CU |
Functional safety (SIL/PL) | SIL2 |
Nominal voltage | Power bridge 24 VDC |
Number of channels | 1 |
Digital output | Transistor output |
Connection variant | Power bridge with collective fault signal |
Electrical connection | Removable screw terminals, 2-pin |
Protection class | IP20 |
Product series | IM(X)12 |
Data Sheets
German | 346 KB |
English | 342 KB |
French | 342 KB |
Spanish | 343 KB |
Czech | 344 KB |
Dutch | 340 KB |
Romanian | 341 KB |
Russian | 366 KB |
Polish | 343 KB |
Chinese | 415 KB |
Turkish | 343 KB |
Approval
EPLAN Electric P8
EU Declaration of Conformity
Manual
Product Catalog
Product Flyer
Quick Start Guide
Technology Flyer
Mounting accessories
![]() |
WM1 WIDERSTANDSMODUL
The resistor module WM1 meets the requirements for line monitoring between a mechanical contact and a TURCK signal processor. The input circuit of the signal processor is designed for sensors acc. to EN60947-5-6 (NAMUR) and equipped with a wire-break and short-circuit monitoring function. |
0912101 |
![]() |
IMC 1.5/ 5-ST-3.81 BK
Power Bridge Connection Terminal |
7580954 |
![]() |
MCVR 1.5/ 5-ST-3.81 BK
Power Bridge Connection Terminal |
7580955 |
![]() |
MC 1.5/ 5-ST-3.81 BK
Power Bridge Connection Terminal |
7580956 |
![]() |
E/ME TBUS NS35 BK
Power Bridge Connection Terminal |
7580957 |