Product IMX12-DI01-2S-2PP-0/24VDC/CC
Isolating switching amplifier
2-channel
Order number: 7580026- Two transistor outputs (push-pull)
- Switchable: 2-channel or signal doubling
- Output mode adjustable (NO/NC mode)
- Input circuits monitored for wire-break/short-circuit (ON/OFF switchable)
- Complete galvanic isolation
- Input reverse-polarity protected
- Removable spring type terminals
- ATEX, IECEx, NEPSI, cUL, cFM INMETRO, Kosha
- Use in Zone 2
- SIL 2

General data
EAN | 4047101310573 |
eCl@ss-Code (V5.1.4): | 27210121 -/- Isolating switching amplifier |
Customs tariff number | 85437090990 |
Country of origin | DE |
Weight | 160 g |
Technical Data
Signal type | Digital input |
Device type | Isolating switching amplifier |
Ex version | yes |
Approvals | ATEX, IECEx, cULus, NEPSI, INMETRO, SIL, KOSHA |
Functional safety (SIL/PL) | SIL2 |
Nominal voltage | 24 VDC |
Number of channels | 2 |
Digital output | Push-pull output |
Electrical connection | Removable spring-type terminals, 2-pin |
Protection class | IP20 |
Product series | IM(X)12 |
Data Sheets
German | 223 KB |
English | 220 KB |
French | 220 KB |
Spanish | 221 KB |
Czech | 222 KB |
Dutch | 219 KB |
Romanian | 219 KB |
Russian | 243 KB |
Polish | 221 KB |
Chinese | 288 KB |
Turkish | 221 KB |
Approval
TÜV 14 ATEX 147004 X | 435 KB |
cFMus- 0015X | 644 KB |
UL - IS-1.315 | 486 KB |
NEPSI - GYJ15.1216 IMX12-DI | 1088 KB |
Kosha - 16-AV4BO-0199X | 657 KB |
Inmetro - TÜV 15.1376 | 2117 KB |
SIL TÜV Certificate | 888 KB |
EPLAN Electric P8
Product Catalog
Product Flyer
Quick Start Guide
Safety Manual
Technology Flyer
Mounting accessories
![]() |
WM1 WIDERSTANDSMODUL
The resistor module WM1 meets the requirements for line monitoring between a mechanical contact and a TURCK signal processor. The input circuit of the signal processor is designed for sensors acc. to EN60947-5-6 (NAMUR) and equipped with a wire-break and short-circuit monitoring function. |
0912101 |